Here you can find and download the Declaration of Performance (DoP) for all our CPR products. All labels, in many cases also the cable itself, contain a DoP number that you must use to search for the correct documentation. A DoP number consists of 7 digits, ex. 1002770. The declaration of performance contains the following information: Unique identification code for the product (usually product name or type), Intended use (s) of the cable, Manufacturer information, The system or systems of assessment and verification of constancy of performance, Harmonized standard, Certification body assuring the performance, Declared fire performance of the product.
DoP Finder
DoP Finder
Construction Products Regulation (CPR) - basis for cable selection
Construction Products Regulation (CPR) is a set of rules issued in the European Union that sets out harmonised rules for the marketing of construction products in the European Union. It ensures that construction products used in the Member States are assessed, classified and put into service (i.e. approved) according to the same criteria. The purpose of the regulation is also to regulate the fire resistance of construction products and the hazardous substances used. The regulation applies to all construction products intended for permanent installation in buildings and general construction work. With regard to cables, the legislation applies to all power and installation cables, control cables, telecommunication and data cables.
It is important to take into account that based on the requirements established for the main product characteristics and applicable standards, each EU member state may determine a different system and level of requirements – materials made by Prysmian Group Baltics are prepared in accordance with the Estonian, Latvian or Lithuanian requirements.