Solar energy

Linking power to renewable growth

To meet an ever-growing need for power, the world is increasingly turning to renewable and sustainably-sourced energy. In response to this demand, Prysmian’s cables are helping businesses in the solar industry around the globe to convert these new opportunities into reality.

Our technologies are hard at work across the renewables sector, supporting the operations of contractors, developers, grid operators, PV panel makers, PV power generation system integrators and even entire solar parks. In recent years, Prysmian Group has supplied components and services to worldwide solar installations from residential installation to large scale utility projects. 

Prysmian offers a range of flexible cables for photovoltaic applications under the name TECSUN which is the premium brand made in Germany with almost 20 years of experience and more than 1.5 million km sold. TECSUN is designed for indoor and outdoor use in photovoltaic power systems, as well as in industry and agriculture. This cable outperforms the standards of PV cables, and is designed for the roughest conditions*, such as when installed directly in soil, water or explosive areas. The cable is TÜV and VDE certified and belongs to CPR class Dca s2,d2,a1.

Prysmian also offers complete cables solutions to enable the production and supply of solar energy. In addition to solar PV cables, the Group’s cable portfolio includes low, medium and high voltage cables according to the standards of each region, as well as special cables for communication and control.

In addition to cables, Prysmian offers electrical asset management solutions with PRY-CAM, the revolutionary technology for on-line, accurate and reliable partial discharge measurements, diagnosis and defect localization.

Solar cable solutions

PV Cables designed for the interconnection of various  elements in photo-voltaic systems, including panel interconnection, between panels and string boxes or from string boxes to the inverter. They are suitable for applications indoor and/or outdoor, resistant to UV and  harsh environments.

Product names:

  • TECSUN
  • PRYSUN

Applicable standards: Main standards of PV cables globally, including IEC 62930, EN 50618 and UL 4703.

Go to Web Catalogue.(link is external)

Low voltage cables up to 3 kV, single core or multi conductors, aluminium or copper conductors, with different insulation and outer sheath compounds, armoured options and additional protection for harsh conditions as required.

Product names:

  • AXPK-PLUS
  • AXPK-PE
  • MCMK
  • HK

Applicable standards: IEC standards and most local standards.

Go to Web Catalogue.(link is external)

Medium voltage cables from 10 to 52 kV, single core or three cores, aluminium or copper conductors, with different insulation and outer sheath compounds, screened, armoured options and additional protection for harsh conditions as required.

Product names:

  •  AHXAMK-W
  • AXALJ
  • AXCLJ
  • AXLJ

Applicable standards: IEC standards and most local standards.

Go to Web Catalogue.(link is external)

Wide portfolio of fibre optic cables, data cables and control cables to cover different needs.

Product names:

  • Supercat 
  • Cat 6 PE
  • UC Fiber

Applicable standards: IEC standards and most local standards.

Environmental simulator

Prysmian has developed an environmental simulator to demostrate in 20 minutes how different PV cables handle 15-20 years of workload, including weather conditions such as UV, ozone, heat and humidity. The results highlight the most common faults in PV cables such as discoloration, cable shrinkage, outer sheath cracks, gap between sheath and insulation. 

See the difference. Feel the difference. And choose TECSUN - cable that outperforms the standards of PV cables.